??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
YM500170
DESCSHORT
Short Description
sensor mechanical, 50x10x55mm, 10-35V DC, PNP NO (NO), Connector M8, IP67, Aluminum, Steel ball Ø3mm from a height of 20mm
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
YM500170
DELTIME
Delivery Time
2
ARDTE00_AUSFUEHRUNG
Version
Impact sensor
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact (NO)
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M8
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Manual adjustment
ARDTE00_EMPFINDLICHKEIT
Sensitivity
Steel ball Ø 3mm from 20mm height
ARDTEME_MONTAGEART
Mounting method
Screw mounting
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEME_WERKSTOFF
Material
Steel
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
ARDTEME_BREITE
Width
55mm
ARDTEME_HOEHE
Height
50mm
ARDTEEL_LEERLAUFSTROM
No-load current
15mA
ARDTEME_LAENGE
Length
10mm
ARDTEEL_MAXSCHALTLEISTUNG
Max. switching capacity
7W
ARDTEEL_SCHALTFREQUENZ
Switching frequency
100Hz
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 35
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-25 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension