??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.00700 kg
ECLASS_13_0
Indication- and signal lamp [AKE242019]
ETIM_9_0
Indication- and signalling lamp [EC000399]
EF011586
Lamp power
W
EF008856
Lamp voltage
V
EF000078
Luminous flux
0 lm
EF000042
Socket
BA15d
EF002370
Technology
Incandescent lamp
EF001360
Lamp shape
Tube, single-ended
EF002365
Halogen
false
EF002329
Krypton
false
EF008331
Xenon
false
EF000007
Colour
Colourless
EF000103
Colour temperature
2800 K
EF000551
Diameter
0 mm
EF000369
Total length
16 mm
EF002359
Suitable for torches
false
EF002360
Suitable for pointer
true
EF012517
Suitable for round flashing luminaire
true
EF000001
Nominal current
0 mA
EF008342
Average nominal lifespan
3000 h
EF017139
Energy efficiency class according to EU regulation 2019/2015
-
DATA_SHEET
Data sheet
Data sheet
Pobierz modele CAD
Previews