??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
088828
MANUTYPEDESC
Manufacturer Type Description
Q25LF-GN/WB
DESCSHORT
Short Description
Indicator light, flush, green, +filament lamp, 24 V
DESCLONG
Long Description
Indicator light, Product range: RMQ16, Single unit, Design: Flush, Color Lens: green, Degree of Protection: IP65, Connection to SmartWire-DT: no, Front dimensions: Front dimensions 25 × 25 mm
INTNO
International product number
4015080888284
NETTO_WEIGHT
Netto weight
0.011 kg
ECLASS_13_0
Indicator light complete [AKF041019]
ETIM_9_0
Indicator light complete [EC000272]
EF001965
Number of indicator lights
1
EF000207
Colour lens
Green
EF008229
Type of lamp socket
W2 x 4.6
EF005905
With light source
true
EF002418
Rated operating voltage Ue
24 - 24 V
EF000187
Voltage type
AC
EF003961
Type of electric connection
Flat plug-in connection
EF006253
Construction type lens
Square
EF008343
Type of lens
Flat
EF000079
Hole diameter
16 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF006014
With front ring
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Black
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
1
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews