??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.01500 kg
ECLASS_13_0
Indicator light complete [AKF041019]
ETIM_9_0
Indicator light complete [EC000272]
EF001965
Number of indicator lights
1
EF000207
Colour lens
EF008229
Type of lamp socket
LED
EF005905
With light source
true
EF002418
Rated operating voltage Ue
V
EF000187
Voltage type
EF003961
Type of electric connection
Screw connection
EF006253
Construction type lens
Round
EF008343
Type of lens
EF000079
Hole diameter
22.5 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF006014
With front ring
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Other
EF005474
Degree of protection (IP)
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews