??
Catalog navigation
CADモデル選択
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
61030000053
DESCSHORT
Short Description
Crimp ferrule, Inner diameter: 9 mm, Outer diameter: ‌10 mm
DESCLONG
Long Description
Crimp ferrule, Inner diameter: 9 mm, Outer diameter: ‌10 mm
MANUTYPEDESC
Manufacturer Type Description
Inducom Crimp ferrule 9,0 - 10,0mm
SUPPLIERALTNO
Alternative product number
61 03 000 0053
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
3
AAO057
Product type
Inducom Crimp ferrule 9,0 - 10,0mm
AAU734
Manufacturer product description
Crimp ferrule, Inner diameter: 9 mm, Outer diameter: ‌10 mm
AAW338
Manufacturer product designation
Crimp ferrule, Inner diameter: 9 mm, Outer diameter: ‌10 mm
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
ダウンロード(CADデータ)
プレビュー
3D
情報