??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
61030000054
DESCSHORT
Short Description
Crimp ferrule, Inner diameter: 9.5 mm, Outer diameter: ‌10.5 mm
DESCLONG
Long Description
Crimp ferrule, Inner diameter: 9.5 mm, Outer diameter: ‌10.5 mm
MANUTYPEDESC
Manufacturer Type Description
Inducom Crimp ferrule 9,5 - 10,5mm
SUPPLIERALTNO
Alternative product number
61 03 000 0054
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
3
AAO057
Product type
Inducom Crimp ferrule 9,5 - 10,5mm
AAU734
Manufacturer product description
Crimp ferrule, Inner diameter: 9.5 mm, Outer diameter: ‌10.5 mm
AAW338
Manufacturer product designation
Crimp ferrule, Inner diameter: 9.5 mm, Outer diameter: ‌10.5 mm
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension