??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Panel PC [AFR616008]
ETIM_9_0
Industrial PC [EC001413]
EF007532
Supply voltage AC 50 Hz
0 - 0 V
EF007533
Supply voltage AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
18 - 36 V
EF002991
Voltage type (supply voltage)
DC
EF003020
Number of HW-interfaces industrial Ethernet
2
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
1
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003024
Number of HW-interfaces serial TTY
0
EF003025
Number of HW-interfaces USB
4
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces wireless
0
EF003027
Number of HW-interfaces other
0
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF017564
Supporting protocol for EtherCAT
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
true
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
true
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
true
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard WLAN 802.11
false
EF008523
Radio standard GPRS
false
EF008524
Radio standard GSM
false
EF008525
Radio standard UMTS
false
EF007298
IO link master
false
EF003041
Suitable for operating system Windows 9x
false
EF003043
Suitable for operating system Windows 2000
false
EF003044
Suitable for operating system Windows XP
false
EF003045
Suitable for operating system Windows ME
false
EF003046
Suitable for operating system Windows CE
false
EF003047
Suitable for operating system Linux
false
EF007091
Suitable for operating system Windows Vista
false
EF007090
Suitable for operating system Windows 2003 Server
false
EF008526
Suitable for operating system Windows 7
false
EF009923
Suitable for operating system Windows 8
false
EF003048
Suitable for other operating system
false
EF007535
Preinstalled operating system
Windows 10
EF003123
Max. main memory
8 MB
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
12
EF002393
Operating temperature
0 - 45 °C
EF004008
Construction type housing
Other
EF002000
With hard disc
false
EF003122
Processor type
Intel Atom
EF011957
Processor clock rate
2 GHz
EF003130
With graphic card
false
EF003131
With sound card
false
EF012515
With optical drive
false
EF003128
With floppy disc drive
false
EF003133
Number of free AGP-slots
0
EF003134
Number of free PCI-slots
0
EF017219
Number of free PCIe-slots
-
EF003129
With other storage media
true
EF003135
Number of free ISA-slots
0
EF003136
Number of free PCMCIA-slots
0
EF003137
Number of other free slots
0
EF003972
Rail mounting possible
false
EF007020
Wall mounting/direct mounting
false
EF007016
Front built-in possible
true
EF007018
Rack-assembly possible
false
EF011958
Number of storage media bays
1
EF001597
Suitable for safety functions
false
EF000008
Width
mm
EF000040
Height
89 mm
EF000049
Depth
mm
EF004682
Memory capacity hard disc
0.064
DATA_SHEET
Data sheet
Data sheet
Pobierz modele CAD
Previews