您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
MX20C1R93S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
C-Lube Linear Roller Way Super MX
MX
MX 20
Powered by
CAD模型選擇
{iko/linear_way_series/c_sleeve_linear_way_x_series/mx/mx20/mx20_i_asmtab.prj},{NB=MX20C1R93S1(42.1,0,0_16.5)},{H=30.00},{H1=5.00},{NTR=21.50},{W2=63.00},{W3=26.50},{W4=5.00},{L1=85.20},{L2=40.00},{L3=51.60},{L4=94.00},{L1X=85.20},{L5=0.00},{L6=35.00},{D1=0.00},{M1=6.00},{H2=10.00},{H3=4.00},{H5=3.50},{H6=0.00},{W=20.00},{H4=21.00},{D3=6.00},{D4=9.50},{HM=8.50},{E=30.00},{FX=60.00},{LMHP=1950.00},{LMINT=1920.00},{LS=1860.00},{LMAX=1980.00},{NMAX=8.00},{ENOM=30.00},{EMIN=8.00},{EMINJ=16.00},{EMAXJ=54.00},{A1=12.00},{A2=0.00},{B1=13.50},{B2=36.00},{L1J=101.00},{H3J=2.00},{A3=5.00},{A4=10.00},{B3=0.00},{B4=0.00},{M1J=3.00},{DPTJ1=6.00},{M2J=4.00},{DPTJ2=8.00},{NS=1},{REF=},{SUM=},{HP=},{THR=},{ES=},{DES=},{SCR=},{L=93},{SPEC=S1},{EP=},{EPOS=16.5},{P1=42.1},{P2=0},{P3=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
NS
Number of Slide Unit
1.000
2.000
3.000
1.000
2.000
3.000
REF
Opposite reference surfaces arrangement
No
Yes
No
Yes
SUM
Slide Unit Middle Mounting Holes with different pitch
No
Yes
No
Yes
HP
Half pitch of track rail mounting holes
No
Yes
No
Yes
THR
Threaded Holes for Bellow attachment
No
J
JR
JS
No
J
JR
JS
ES
Without End Seal
No
Yes
No
Yes
DES
Double end seals
No
V
No
V
SCR
Scrapers
No
Z
No
Z
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
Yes
No
Yes
EPINFO
Notice
-
EPOS
Position of hole of rail
16.5
16.5
mm
P1
Position of Slide Unit at Center
mm
Enter value for P1
Position of Slide Unit at Center
mm
cm
inch
ft
確定
P2
Position of 2nd Slide Unit at Center
0.000
0.000
mm
P3
Position of 3rd Slide Unit at Center
0.000
0.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸