LRXC65C1S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Roller Way Super X
LRX
LRXC 65
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_super_x_series/lrx/lrxc65/lrxc65_slide.prj},{NB=LRXC65C1S1(M16)},{NS=1},{H=90.00},{H1=12.00},{NTR=53.50},{W2=170.00},{W3=71.00},{W4=14.00},{L1=180.20},{L2=0.000},{L3=95.00},{L4=0.00},{L1X=0.00},{L5=26.60},{L6=0.00},{D1=14.50},{M1=16.00},{H2=23.00},{H3=18.00},{H5=18.50},{H6=0.00},{W=63.00},{H4=56.00},{D3=18.00},{D4=26.00},{HM=22.00},{E=75.00},{F=150.00},{A1=8.70},{A2=37.00},{B1=47.50},{B2=75.00},{L1J=192.00},{H3J=0.00},{A3=14.00},{A4=28.00},{B3=31.00},{B4=108.00},{M1J=5.00},{DPTJ1=10.00},{M2J=6.00},{DPTJ2=12.00},{Q=7.90},{QS=1.00},{Z=2.40},{J=10.00},{V=5.60},{VR=2.10},{VS=1.60},{C=95.00},{VSMT=6.60},{PX=4.00},{VC=6.60},{L4V=0.00},{L4Z=0.000},{LQ4=198.00},{ETR=36.00},{LN1=6.39},{LN2=14.36},{THR=},{CP=},{DES=},{SCR=},{TMH=M16},{SPEC=S1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
THR
Threaded Holes for Bellow attachment
No
Lenght
JR
JL
No
Lenght
JR
JL
CP
Capillary plate
No
Yes
No
Yes
DES
Double end seals
No
V
VR
VL
No
V
VR
VL
SCR
Scrapers
No
Z
ZR
ZL
No
Z
ZR
ZL
TMH
Type of Mounting hole
Tap Hole (M16)
Drilled Hole (Dia. 14.5)
Tap Hole (M16)
Drilled Hole (Dia. 14.5)
SPEC
Specification
S1
S2
S1
S2
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸