LRX15R74S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Roller Way Super X
LRXS
LRXSG 15
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_super_x_series/lrxs/lrxsg15/lrxsg15_track.prj},{NB=LRX15R74S1_7},{NS=1},{H=24.00},{H1=4.00},{NTR=9.50},{W2=34.00},{W3=13.00},{W4=4.00},{L1=83.60},{L2=26.00},{L3=56.00},{L4=87.00},{L1X=83.60},{L5=0.00},{M1=4.00},{DPTH=5.50},{H3=7.50},{W=15.00},{H4=16.50},{D3=4.50},{D4=8.00},{HM=6.00},{E=30.00},{FX=60.00},{LENDX=1440.00},{LENDH=1470.00},{LS=1380.00},{LMAX=1500.00},{NMAX=8.00},{ENOM=30.00},{EMIN=7.00},{EMINJ=13.00},{EMAXJ=55.00},{A1=10.50},{A2=0.00},{B1=4.00},{B2=26.00},{L1J=99.00},{H3J=1.00},{A3=4.00},{A4=8.00},{B3=0.00},{B4=0.00},{M1J=3.00},{DPT1J=6.00},{M2J=3.00},{DPT2J=6.00},{LQ4=96.00},{ETR=10.00},{UN1=2.59},{UN2=3.98},{UNS=6.50},{UNV=2.50},{MR=1.00},{MRR=2.00},{UR=0.80},{C2=1.00},{HP=},{THR=},{L=74},{SPEC=S1},{EP=},{EPOS=7.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
HP
Half Pitch Track Rail Mounting Holes
No
Yes
No
Yes
THR
Threaded Holes for Bellow attachment
No
J
No
J
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
No
EPINFO
Notice
-
EPOS
Position of hole of rail
7.0
7.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸