您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
MXG15R74S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
C-Lube Linear Roller Way Super MX
MX
MXG 15
Powered by
CAD模型選擇
{iko/linear_way_series/c_sleeve_linear_way_x_series/mx/mxg15/mxg15_track.prj},{NB=MXG15R74S1_7},{NS=1},{H=24.00},{H1=4.00},{NTR=16.00},{W2=47.00},{W3=19.00},{W4=4.50},{L1=83.60},{L2=30.00},{L3=56.00},{L4=89.00},{L1X=83.60},{L5=0.00},{L6=26.00},{D1=4.40},{M1=5.00},{H2=7.00},{H3=3.50},{H5=3.00},{H6=0.00},{W=15.00},{H4=16.50},{D3=4.50},{D4=8.00},{HM=6.00},{E=30.00},{FX=60.00},{LENDX=1440.00},{LENDH=1470.00},{LS=1380.00},{LMAX=1500.00},{NMAX=8.00},{ENOM=30.00},{EMIN=7.00},{EMINJ=13.00},{EMAXJ=55.00},{A1=10.50},{A2=0.00},{B1=10.50},{B2=26.00},{L1J=99.00},{H3J=1.00},{A3=4.00},{A4=8.00},{B3=0.00},{B4=0.00},{M1J=3.00},{DPT1J=6.00},{M2J=3.00},{DPT2J=6.00},{LQ4=96.00},{ETR=10.00},{UN1=2.59},{UN2=3.98},{UNS=6.50},{UNV=2.50},{HP=},{THR=},{L=74},{SPEC=S1},{EP=},{EPOS=7.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
HP
Half pitch of track rail mounting holes
No
Yes
No
Yes
THR
Threaded Holes for Bellow attachment
No
J
No
J
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
No
EPINFO
Notice
-
EPOS
Position of hole of rail
7.0
7.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸