??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
BEST
Order number
325100
NUTAN
Slot quantity
3
B
Width
117 mm
H
Height
20 mm
L
Length
117 mm
NUTEN
Slots
T-slot 6 mm
GEWINDE
Thread
M 6 mm
GEW
Weight
0,68 kg
BS
Description
Information
Infotext
下載CAD模型
Previews