??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Description
IRD-82x40
TYP
Type
IRD
TEXT1
Text Line 1 (Product)
Insulation Plate
TEXT2
Text Line 2 (Product)
Steel zinc plated
H
Height
82 mm
W
Width
40 mm
T
Thickness
1 mm
D
Diameter
7.5 mm
GW
Mass
22.92 g
Download CAD models
Previews
3D
Dimension