??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA300ID03
Typ (ASN)
JB 513C23
SA700ID04
Product property
JB 513C23 Binary outputs 3-fold
SA500ID03
Standardized bus protocols
KNX
SA700ID005
Width
3.5 Inch
SA700ID006
Depth
2.8 Inch
SA700ID007
Height
1.8 Inch
SA700ID008
Mass (net)
0.400 lbs.
SA810ID03
Manufacturer order number
5WG1513-4CB23
SA810ID04
Datanorm number
5WG1513-4CB23
SA810ID06
GTIN number
7612914097217
SA810ID10
Description text
Binary Output 3 x 10 A, AC 120...277 V
SA810ID14
Quantity unit
PCE
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15
SA010ID02
Sheet number of the guideline
99
SA100ID04
Main product group 1
Gebäudesystemtechnik – GaMMa instabus
SA110ID04
Main product group 2
Binärausgabegeräte
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.