??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA300ID03
Typ (ASN)
JB 520C23
SA700ID04
Product property
JB 520C23 Blinds actuator 1-fold
SA500ID03
Standardized bus protocols
KNX
SA700ID005
Width
3.5 Inch
SA700ID006
Depth
2.8 Inch
SA700ID007
Height
1.8 Inch
SA700ID008
Mass (net)
0.500 lbs.
SA810ID03
Manufacturer order number
5WG1520-4CB23
SA810ID04
Datanorm number
5WG1520-4CB23
SA810ID06
GTIN number
7612914101914
SA810ID10
Description text
Shutter Blind Actuator, 1 x AC 120 V, 6 A
SA810ID14
Quantity unit
PCE
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC001330
ETIMCLASSN
ETIM Classname
Shutting actuator for bus system
IFCEXPORT
IfcAsExport
IfcShadingDevice.SHUTTER
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
SA010ID02
Sheet number of the guideline
99
SA100ID04
Main product group 1
Gebäudesystemtechnik – GaMMa instabus
SA110ID04
Main product group 2
Blend-/Sonnenschutzaktoren
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.