??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
MODEL
Model type
JBH+JSF
NBW
Nominal belt width
cm
BW
Actual belt width
295 mm
FW
Frame width
345 mm
DU
Drive unit
MDD
Mounting direction of drive unit
ML
Machine length
cm
Enter value for ML
Machine length
mm
cm
inch
ft
MT
Motor type
SP
Speed type
MDC
Mounting direction of controller
IPS
Input power source
MO
Motor output
20 : 200W
FHM
Frame hole machining
LEG
Legs
MH
Machine height
mm
Enter value for MH
Machine height
mm
cm
inch
ft
Сваляне на CAD модели
Previews
3D
Размер