??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
KAXE40
ST
Screw type
LOSR
Lead of
ET
Effective travel
mm
Enter value for ET
Effective travel
mm
cm
inch
ft
POS
pos
mm
Enter value for POS
pos
mm
cm
inch
ft
WM
Wiring Method
OD
Outlet Direction
ER
Encoder resolution (omitted if none)
BRAKE
Brake
SCP
Supporting communication protocols
OSD
Origin sensor direction
Q
Quantity
SN
Serial number
DD
Drawing description
L1
l1
148 mm
L2
l2
132 mm
L3
84 mm
M
0 mm
N
6 mm
C
0 mm
B
1 mm
F
50 mm
PPATH
assembiles/kaxe40_asmtpl.prj
Download CAD models
Previews