??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model No.
KBX
BS
Body size
T4 : Width 45 x Length 45 mm
MS
Motor size
D : 50W
DS
Drive system
S : Ball screw
MSD
Motor set direction
T : Straight axis / Motor facing up
TS
Type of slider
C : Rod type
SL
Screw lead
12 : 12 mm
B
Brake
STROKE
Stroke length
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
Download CAD models
Previews
3D
Dimension