??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Sep 29, 2023. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
HELP_VARIABLE
MODEL
Model no.
KBZ-3D
MS
Motor size
D : 50W, AC servo motor (resolver)
MM
Motor mount
ST : Straight
TS
Type of slider
C : Rod type
LEAD
Lead
12 : 12 mm
BRAKE
Brake
STROKE
Stroke length
AO
Axis options
POS
Slider position
mm
Enter value for POS
Slider position
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
L
Full length
305.3 mm
LC
Full length with motor cover
- mm
LL
Length without motor
215 mm
P
Number of mounting holes
6
N
Intervals between mounting holes
2
WEIGHT
Weight
1.3 kg
Download CAD models
Previews
3D
Dimension