??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Sep 29, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
MODEL
Model no.
KBZ-5D
MS
Motor size
D : 50W, AC servo motor (resolver)
MM
Motor mount
ST : Straight
TS
Type of slider
T : Table type
LEAD
Lead
BRAKE
Brake
STROKE
Stroke length
AO
Axis options
POS
Slider position
mm
Enter value for POS
Slider position
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
L
Full length
312.8 mm
LC
Full length with motor cover
- mm
LL
Length without motor
225.5 mm
L3
151 mm
L4
141.6 mm
P
Number of mounting holes
4
N
Intervals between mounting holes
1
WEIGHT
Weight
1.7 kg
Download CAD models
Previews
3D
Dimension