??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 29 Sept 2023. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
HELP_VARIABLE
MODEL
Model no.
KBZ-7D
MS
Motor size
D : 50W, AC servo motor (resolver)
MM
Motor mount
ST : Straight
TS
Type of slider
M : Medium slider
LEAD
Lead
BRAKE
Brake
STROKE
Stroke length
mm
AO
Axis options
POS
Slider position
mm
Enter value for POS
Slider position
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
L
Full length
310.3 mm
LC
Full length with motor cover
- mm
LL
Length without motor
237 mm
L3
171 mm
L4
171 mm
P
Number of mounting holes
4
N
Intervals between mounting holes
1
WEIGHT
Weight
2.5 kg
Download CAD models
Previews
3D
Dimension