??
Catalog navigation
CAD model selection
HELP_VARIABLE
ORDERNO
Order Number
WM
Wheel Material
AL
Allowable Load
N
AL2
Allowable Load
kgf
SF
Starting Force
daN
D
Wheel Diameter
mm
WW
Wheel Width
25 mm
H
Height
mm
A
Mounting Pitch
55 mm
B
Mounting Pitch
42 mm
X
Plate Size
70 mm
Y
Plate Size
66 mm
P
Mounting Hole Diameter
8.8 mm
Download CAD models
Previews
3D
Dimension