??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODICE
Code
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
RC
Reserves stroke
1 mm
D
Diameter
95 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
F0
Initial force
7540 daN
F1
Final force
daN
SKUDO
Cylinder active protection
FIS
Fixing
CS
Connection type
R
Connection
T
Usable hose
V
Volume
cm3
S
superficie
50,27 cm2
W
Weight
Kg
Download CAD models
Previews
3D
Dimension