??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
BZ
Designation to DIN 8187
PXB1
p x b1
B1
27.0 mm
BC
31.0 mm
H
22.5 mm
HC
24.0 mm
L
53.0 mm
D1
mm
D2
mm
G
mm
H1
mm
H2
mm
H3
mm
CP
C-Profil
CV 3147
MAT
Material
A4 grün
SL
Standard length
2000 mm
Download CAD models
Previews
3D
Dimension