您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
MPL-B540K-MJ74AA
Rockwell Automation
Motion Control
Servo Motors - Rotary Motors
Powered by
CAD模型選擇
{rockwellautomation/motion_control/servo_motors_rotary_motors/kinetix_mpl_sm.prj},{NB=MPL-B540K-MJ74AA},{CN=MPL-B540K-MJ74AA},{NPW=MIN},{L=335.40},{W=143.49},{H=143.49},{LH=47.750},{DESC=MPL - Kinetix MP Servo Motors},{STEP=},{PRIORITY=27},{S=MP - Premium permanent magnet rotary servo motor},{ST=L - Low inertia},{C=7 - Circular (SpeedTec) DIN connector, right angle, 180° rotatable},{MF=A - IEC metric, free mounting holes (type FF)},{FO=A - Standard},{FSALG= '3', '3 - 100 mm', '4', '4 - 115 mm', '45', '45 - 130 mm', '5', '5 - 165 mm', '6', '6 - 215 mm', '8', '8 - 265 mm', '9', '9 - 300 mm' },{MSALG= '20', '20 - 50.8 mm (2.0 in.)', '40', '40 - 101.6 mm (4.0 in.)', '60', '60 - 152.4 mm (6.0 in.)', '80', '80 - 203.2 mm (8.0 in.)' },{HELP=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CN
Catalog Number
MPL-B540K-MJ74AA
MPL-B540K-MJ74AA
DESC
Description
MPL - Kinetix MP Servo Motors
NPW
Nett Product Weight
kg
S
Series
MP - Premium permanent magnet rotary servo motor
ST
Series Type
L - Low inertia
C
Connectors
7 - Circular (SpeedTec) DIN connector, right angle, 180° rotatable
MF
Mounting Flange
A - IEC metric, free mounting holes (type FF)
FO
Factory Options
A - Standard
VCVIS
Voltage Class
B - 400V
B - 400V
FSVIS
Frame Size
5 - 165 mm
5 - 165 mm
MSVIS
Magnet Stack Length
40 - 101.6 mm (4.0 in.)
40 - 101.6 mm (4.0 in.)
RSVIS
Rated Speed
K - 4000 rpm
K - 4000 rpm
FVIS
Feedback
M - 1024 sin/cos, absolute multi-turn encoder (Hiperface protocol)
M - 1024 sin/cos, absolute multi-turn encoder (Hiperface protocol)
SHVIS
Shaft Key / Shaft Seal
J - Shaft key/No shaft seal
J - Shaft key/No shaft seal
BVIS
Brake
4 - 24V DC holding brake
4 - 24V DC holding brake
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews