??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Identnr
ARTICLE
description
WITTE-KNIFE V XS10
A
thread
M12x0,5
B
16.000 mm
C
27.500 mm
E
90.000 mm
WEIGHT
10.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Download CAD models
Previews
3D
Dimension