??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
MCB/RCCB combination [AFZ810020]
ETIM_9_0
Earth leakage circuit breaker [EC000905]
EF008618
Number of poles (total)
EF005548
Number of protected poles
EF000228
Rated voltage
V
EF001366
Rated insulation voltage Ui
V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF000227
Rated current
A
EF002358
Rated fault current
A
EF002560
Leakage current type
EF002568
Current limiting class
3
EF005387
Power loss
- W
EF012628
Rated short-circuit breaking capacity according to EN 61009
10 kA
EF006065
Rated short-circuit breaking capacity according to IEC 60947-2
kA
EF011981
Rated short-circuit breaking capacity Icn according to EN 61009-1
10 kA
EF012587
Disconnection characteristic
EF002564
Surge current capacity
kA
EF000187
Voltage type
AC
EF005455
Frequency
EF000889
Release characteristic
EF005997
Concurrently switching neutral conductor
EF007385
With interlocking device
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF007515
Ambient temperature during operating
-25 - 40 °C
EF002950
Width in number of modular spacings
EF000218
Built-in depth
mm
EF007517
Flush-mounted installation
false
EF009497
Anti-nuisance tripping version
EF005474
Degree of protection (IP)
IP20
EF007337
Connectable conductor cross section solid-core
1 - 25 mm²
EF007343
Connectable conductor cross section multi-wired
1 - 25 mm²
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews