??
Catalog navigation
CAD model selection
HELP_VARIABLE
IN
Item Number
KR276-80-700-Storz B
LOD
LOD Level
DN
Nominal Diameter
80
PN
Pressure Rating
PN16
O
Outlet
L
Lenght
mm
Enter value for L
Lenght
mm
cm
inch
ft
L1
Pipe lenth
122 mm
D
200 mm
K
160 mm
BO
Bolts
M 16
Q
Qty.
8
W
Weight
71 kg
PL
Product Link
Link
Download CAD models
Previews
3D
Dimension