您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
KSF6RT-20-0050-TH-MR/M20UD00D1
THK
电动引动器
紧凑系列
KSF
KSF - with Motor top cover type
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/ksf/with_motor_top_cover_type/ksf6rt_with_motor_asmtab.prj},{NB=KSF6RT-20-0050-TH-MR/M20UD00D1(0)},{MODEL=KSF6RT},{BSL=20},{ST=50},{MOTD=MR},{C=TH : THC},{CC=},{TH=},{TM=M20},{MD=U},{OT=D00},{AV=D1},{CTL=},{POS=0},{PPATH=assemblies/ksf6rt_with_motor_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model No.
KSF6RT
BSL
Ball Screw Lead
20 : 20mm
30 : 30mm
20 : 20mm
30 : 30mm
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
確定
MOTD
Motor direction
MR : Right side motor wrap
ML : Left side motor wrap
MD : Bottom side motor wrap
MR : Right side motor wrap
ML : Left side motor wrap
MD : Bottom side motor wrap
C
Controller
TH : THC
CC
Color of cover
No symbol : Color of the cover is red
GR : Color of the cover is gray
No symbol : Color of the cover is red
GR : Color of the cover is gray
TH
Tapping holes
No symbol : No
T : with Tapping holes
No symbol : No
T : with Tapping holes
TM
Motor output
M20 : 200W
M20B : 200W with brake
M20 : 200W
M20B : 200W with brake
MD
Direction of motor cable
U: Up
L: Left
D: Down
U: Up
L: Left
D: Down
OT
Origin type
D00
R00
D00
R00
AV
Amplifier Voltage
D1 : 100V
D2 : 200V
D1 : 100V
D2 : 200V
CTL
Cable Type / Length
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸