??
Catalog navigation
CAD model selection
HELP_VARIABLE
NENN
Nominal dimensions
mm
ARTNR
Article number
OBERFLAECHE
Surface
gal.steel
A
Width
mm
B
Height
101.6 mm
L
Lenght
2000 mm
S
Material thickness
2 mm
VE
Packaged Unit
1
Download CAD models
Previews
3D
Dimension