??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
-
DH
Hole diameter
12 mm
DD
Rod diameter
8 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
70.6 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
105.9 N
SN
Maximum operating deflection
mm
FN
Force
141.2 N
D
Cross wire section
1.8 mm
Download CAD models
Previews
3D
Dimension