??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
NDMM
Nominal size
6 mm
A
30 mm
H
35 mm
W
22 mm
L1
l1
mm
L2
l2
30.5 mm
L
mm
D1
d1
Inch
D2
d2
10 mm
Download CAD models
Previews
3D
Dimension