??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
Code
34105
DESCRIPTION
Description
LAC-FL.55-F-SST
POS
Position
DIM01
R
55.5 mm
DIM02
H
12.5 mm
DIM03
hmin
28
DIM04
h max
32 mm
DIM05
h1
8 mm
DIM06
h2
32.5 mm
DIM07
h3
18.5 mm
DIM08
h4
63.5 mm
DIM09
d1
M8x22 mm
DIM10
d2
17.5 mm
DIM11
d3
21.5 mm
DIM12
l
18.5 mm
DIM13
l1
13 mm
WEIGHT
Weight
26 g
INFOEG
Product details
Produktdetails
Download CAD models
Previews
3D
Dimension