??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
TYPE1
type1
Double head automatic compensation
MAT1
Body material
SS400
MAT2
Piston rod material
SUS304
MAT3
Impact head
Polyurethane
SUR
Surface treatment
black
W
temperature
-10°C~85°C
GG
specification
M
Nominal threadM
M20X1.5
ST
stroke
mm
A
mm
B
mm
C
mm
D
6 mm
E
mm
F
18 mm
G
mm
H
26 mm
V
7 mm
MAXE
Maximum absorption per time E
Nm
HOUR
Hourly maximum absorption Ec
Nm/hr
MW
Maximum effective weight Me
kg
MS
Maximum impact speed (m/s)
m/s
LINK
link
https://www.srdfaa.com/product/1697657863616.html
Download CAD models
Previews
3D
Dimension