??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
LAS
MAT1
Cylinder material
STKM11A
MAT2
Piston rod material
S20C
Q
gas
nitrogen(N2)
SUR1
Cylinder surface treatment
Baking paint (black matt)
SUR2
Piston rod surface treatment
Hard chrome plating
C
Operating temperature
-20~60°C
NO
no.
LMAX
Maximum length
mm
LMIN
Minimum length
mm
X
stroke
mm
N1
when the maximum length is -10mm N
mm
KGF1
when the maximum length is -10mm kgf
mm
N2
when the maximum length is -(s)mm N
mm
KGF2
when the maximum length is -(s) kgf
mm
S
s
mm
A
a
15 mm
B
b
6 mm
H
h
mm
G
Weight (g)
mm
LINK
link
https://www.srdfaa.com/product/1141603220311.html
Download CAD models
Previews
3D
Dimension