??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
ARDTEEL_ARTDESSTECKKONTAKTES_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in contact, communication interface
Female (socket)
ARDTE00_AUSFUEHRUNG
Version
Line sensor receiver
ARDTEEL_AUSFUEHRUNGDERKOMMUNIKATIONSSCHNITTSTELLEZWISCHENSENDERUNDEMPFAENGER
Type of communication interface, transmitter + receiver
Connector M9
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Push-pull
ARDTEEL_AUSFUEHRUNGDERSTECKVERBINDUNG_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in connection, communication interface
Connector M5
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M9
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP/NPN
ARDTEME_BAUFORM
Design
Cuboid
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
Anodized
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Parameterization
ARDTEOP_FILTER
Filter
Interference filter
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
ARDTEOP_LASERKLASSE
Laser class
ARDTEOP_LICHTART
Light source
Laser diode, red light
ARDTEOP_LICHTSTRAHLFORM
Light beam form
Line
ARDTE00_LIEFERUMFANG
Scope of delivery
Receiver
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP54
ARDTEEL_SCHUTZKLASSE
Protection class
ARDTEEL_TASTFUNKTION
Scanning function
Light-/dark-on mode
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
RS232
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
ARDTEME_VOLUMEN
Volume
Large
ARDTEME_WERKSTOFFDEROPTISCHENFLAECHE
Material of optical surface
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
ARDTEME_ANZAHLDERPARAMETRIEBARENSCHALTAUSGAENGE
Number of configurable switching outputs
3
ARDTEEL_AUFLOESUNG
Resolution
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEOP_BLENDEBREITE
Aperture width
ARDTEOP_BLENDELAENGE
Aperture length
ARDTEME_BREITE
Width
ARDTEME_BREITEDESSENSORS
Sensor width
ARDTEME_FELDHOEHE
Field height
ARDTEME_HOEHE
Height
ARDTEEL_LASERLEISTUNG
Laser power
0.4mW
ARDTEEL_LEERLAUFSTROM
No-load current
200mA
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHL
Number of pins
8
ARDTEEL_POLZAHLDERKOMMUNIKATIONSSCHNITTSTELLEZWISCHENSENDERUNDEMPFAENGER
Number of pins of communication interface, transmitter + receiver
ARDTEEL_POLZAHLDESSCHNITTSTELLENANSCHLUSSES
Number of pins of interface connection
4
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
670nm
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
21.6 - 26.4
ARDTEME_LAGERTEMPERATUR
Storage temperature
-20 - 85
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-10 - 50
ARDTEEL_MESSBEREICH
Measuring range
ARDTEEL_MESSFREQUENZ_RANGE
Measurement frequency
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension