??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer name
Belimo
PREVIEW
Preview
SA810ID03
Manufacturer’s reference number
SA810ID10
Description/supplementary text for the order number
SA200ID03
Activation
SA300ID03
Mechanical transmission
lifting
SA350ID03
Actuator connection
frictional
SA400ID03
Spindle attachment
rack and pinion
SA500ID03
Applications
air
SA700ID04
Product description
SA700ID05
nominal/operating voltage
V
SA700ID06
type of nominal/operating voltage
SA700ID07
min. Betriebsspannung (unterer Funktionsgrenze)
V
SA700ID08
max. Betriebsspannung (oberer Funktionsgrenze)
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID11
power consumption AC (in operation)
VA
SA700ID13
max. power consumption AC (at rest)
VA
SA700ID15
power consumption DC (in operation)
W
SA700ID17
max. Leistungsaufnahme DC(Ruhe)
W
SA700ID18
Switch-on current
0.0 A
SA700ID19
Switch-on current duration regarding switch-on current field
0.0 ms
SA700ID24
max. ambient temperature
50 °C
SA700ID25
min. ambient temperature
-30 °C
SA700ID26
allowable ambient humidity (in operation)
95 % rF
SA700ID27
condensation allowable
no
SA700ID28
pollution degree
Pollution degree 2
SA700ID29
degree of protection provided by enclosure
IP20
SA700ID30
protection class
SA700ID31
sound power level
35 dB(A)
SA700ID32
mass (net)
0.160 kg
SA010ID02
Sheet number of the guideline
24
Download CAD models
Previews
3D
Characteristics Graph