??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
P
Lid position
F
Color
Chrome
MASS
Variant
WSM
Wall / standing model
Wall model
W
Width
256 mm
H
Height
131 mm
L
Length
144 mm
GW
Installation height
1 m
NW
Netto weight
kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA58VC203
Download CAD models
Previews
3D
Dimension