??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
LKM
DESCRIPTION14
Short Description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
DURCHMESSER25
Fixing hole Ø FH
6.0 mm
LAENGEL
Length L
27.0 mm
NO_CU_PER_OU
Number of content units per order unit
1
QUANTITY_MIN
Minimum order quantity
8000
HOEHEH
Height H
16.0 mm
BREITEW
Width (W)
12.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
HOEHEH2
Height (H2)
5.0 mm
TYPBEFESTIG65
Fixing srew
KABELBINDER68
Cable Tie Width max.
7.6 mm
URL1
Deeplink
Deeplink
Download modelli CAD
Anteprime
3D
Dimensione