??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
MODEL
Model
LMC
MS
Motor series
A
SIZE
Size
60
VERSION
Version
TYPE
Type
HL
Hall sensor
STROKE
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
STROKEINFO
Stroke INFO
REALSTROKE
Real stroke
51 mm
POSITION
Position
mm
값 입력 POSITION
Position
mm
cm
inch
ft
CL
Cable length
A : Standard 0,5m
MPT
Magnet plate type
TL
Total length
180.0 mm
CNSMASSEXACT
Mass
2.1920 kg
CAD모델 다운로드
미리보기
3D
치수도