??
Catalog navigation
CAD model selection
HELP_VARIABLE
ORDERNO
Order number
LMLA14 02LA 1 C 1A 0
MODEL
Model
LMLA
SIZE
Size
14
MP
Motor power
TYPE
Type
CL
Cable length
A : Standard 1m
HL
Hall sensor
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
STROKEINFO
Stroke INFO
REALSTROKE
Real stroke
65 mm
POSITION
Position
mm
Enter value for POSITION
Position
mm
cm
inch
ft
MPT
Magnet plate type
C : Classic
TL
Total length
120.0 mm
CNSMASSEXACT
Mass
0.5984 kg
Download CAD models
Previews
3D
Dimension