??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Product No.
14073309
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
KS
Adhesive type
LOCTITE ® 406 - Instant Adhesive for Plastic and Rubber
HW
Note
Danger! Observe safety data sheet!
IH
Contents
20 g
GBA
Packaging Type
Bottle
TB
Temperature resistance
-40°C to +120°C °C
HF
Handling strength (steel at +22ºC and 50% air humidity)
2-10 sec. Sek.
VKS
Viscosity
20 mPa x s
FB
Colour
Transparent, colourless
GEW
Weight
31 g
CTN
Customs tariff number
35061000
Download CAD models
No generation actions are associated with this part