??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
LQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
to 240°F
YCOLUMN
CPC High
to 115°C
AFCOLUMN
CPC Spillage
<br> &le;0.015 cc per disconnect at 0 psi and<br> &le;0.063 cc per disconnect rated at 200 psi;<br> &le;0.063 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 200 psi, 13.8 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
BECOLUMN
Other
Download CAD models
Previews
3D
Dimension