??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
LQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 200 psi, 13.8 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Main Components
BBCOLUMN
Valve
BCCOLUMN
Thumb Latch
BDCOLUMN
External Spring
BECOLUMN
Other
Download CAD models
Previews
3D
Dimension