??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
ID
Tubing Size ID
3/8" Inch
TT
Termination Type
Hose Barb
TLC
Thumb Latch & Indicator Band Color
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
LQ6
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM (FKM optional)
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
AFCOLUMN
CPC Spillage
<br>0.03 cc per disconnect at 0 psi<br>0.03 cc per disconnect rated at 120 psi<br>Inclusion 0.04 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
Natural Polysulfone
BCCOLUMN
Thumb Latch
BDCOLUMN
External Spring
Stainless Steel
BECOLUMN
Other
BFCOLUMN
Shipping/Storage Temperature Range
-40°F to 240°F (-40°C to 115°C)
BGCOLUMN
Example
LQ6D17006BLUV
Download CAD models
Previews
3D
Dimension