??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
ID
Tubing Size ID
3/8" Inch
TT
Termination Type
Hose Barb
IBC
Indicator Band Color
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
LQ6
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM (FKM Optional)
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
AFCOLUMN
CPC Spillage
<br>0.03 cc per disconnect at 0 psi<br>0.03 cc per disconnect rated at 120 psi<br>Inclusion 0.04 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
REACH
AZCOLUMN
RoHS
RoHS
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
BCCOLUMN
Thumb Latch
NA
BDCOLUMN
External Spring
NA
BECOLUMN
Other
BFCOLUMN
FKM Part No. Example
-40°F to 240°F (-40°C to 115°C)
BGCOLUMN
Shipping/Storage Temperature
Download CAD models
Previews
3D
Dimension