LQ8D46012
CPC – Colder Products
Single Line
3/8" Nominal Flow
LQ8 Series
Inserts
Powered by
CAD模型選擇
{colder/single_line/3_8_nom_flow/lq8_series/inserts/lq8d46012.prj},{NB=LQ8D46012},{PN=LQ8D46012},{CCOLUMN=LQ8D46012},{DCOLUMN=SAE-12 Valved In-Line Insert LQ8},{FCOLUMN=LQ8},{GCOLUMN=5},{LCOLUMN=Liquid Cooling},{MCOLUMN=Brass},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=240°F},{YCOLUMN=115°C},{AFCOLUMN=<br> <0.033 cc per disconnect at 0 psi<br> 0.042 cc per disconnect at 30 psi},{ANCOLUMN=Vacuum to 120 psi, 8.3 bar},{AYCOLUMN=Compliance},{AZCOLUMN=Compliance},{BACOLUMN=Brass},{BBCOLUMN=Polyphenylsulfone},{L1=2.310},{L2=0.580},{L3=1.140},{L4=0.217},{D1=1.300},{D2=0.815},{D3=0.943},{W=1.250},{R=0.650},{LL=0.433},{A1=0.240},{B1=0.722},{A2=0.442},{B2=0.630},{T1=0.032},{DMAJ=1.0625},{DMAJ2=0.0000},{TT=0.0900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
LQ8D46012
LQ8D46012
CCOLUMN
Product Number
LQ8D46012
LQ8D46012
DCOLUMN
Product Name
SAE-12 Valved In-Line Insert LQ8
SAE-12 Valved In-Line Insert LQ8
FCOLUMN
CPC Series
LQ8
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
Liquid Cooling
MCOLUMN
Material Type
Brass
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°C
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸