??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
INFO1
Long description
The LRS is a telescopic rail with partial or full extension made of cold rolled steel profiles coated with corrosion resisting zinc-plating ISO 2081 and blue passivation. Their range of use spans from light-duty applications, such as kitchen drawers or office furniture, to more demanding ones in industrial automations or special vechicles.
DIM
Dimensions
GUI
Ray
LRS
INFO
Catalog
Catalog
L
Length
mm
VER
Version
H
Kurs
mm
HEIGHT
Height
mm
LS
Kilitleme sistemi pozisyonu
WIDTH
Genişlik
mm
CRAD1
Load capacity for a pair of rails
kg
CRAD2
Load capacity for a pair of rails
kg
WEIGHT
Ağırlık
Kg/m
ID1
Inner profile drilling
mm
ID12
Inner profile drilling 1-2
mm
ID13
Inner profile drilling 1-3
mm
ID14
Inner profile drilling 1-4
mm
ID15
Inner profile drilling 1-5
mm
ID16
Inner profile drilling 1-6
0 mm
ED1
Outer profile bore 1
mm
ED12
Outer profile bore 1-2
mm
ED13
Outer profile bore 1-3
mm
ED34
Outer profile distance 3-4
mm
ED15
Outer profile bore 1-5
0 mm
ED56
Outer profile distance 5-6
0 mm
CAD modeli indir
Previews