??
Catalog navigation
CAD model selection
HELP_VARIABLE
BBZ
Order ref.
DD
Dimension D
mm
D
Dimension D
mm
COA
Load rating Coa
kN
COR
Load rating Cor
kN
CA
Load rating Ca
kN
CR
Load rating Cr
kN
COM
stat. Moment Com
kNm
DW
Diameter dw
4 mm
M
Width m
7 mm
N
Height n
4 mm
R
Radius r
0.2 mm
G
Width g
1.3 mm
H
Height h
6.3 mm
S
width s
2 mm
GEW
Weight
kg
Download CAD models
Previews
3D
Dimension