??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
AR
Actuator - Return
V
Voltage (DC/AC)
L
L Length
1.79 Inch
W
W Width
0.88 Inch
H
H Height
Inch
A
1.25 Inch
B
2.22 Inch
C
0.75 Inch
D
0.81 Inch
E
0.59 Inch
F
0.65 Inch
G
0.50 Inch
I
0.50 Inch
Download CAD models
Previews
3D
Dimension